Publish your products
KESSEL-lifting station Aqualift S Compact, Mono, GTF 500, resistant

KESSEL-lifting station Aqualift S Compact, Mono, GTF 500, resistant

Lifting station Aqualift S Compact Mono With black cover 500-S1 resistant Pump volume: 16 liters Polyethylene storage chamber for installation in a concrete slab/floor, installation depth (D) 490 to 620 mm, with lateral inlet Ø 110 mm. Installation area 700 × 700 mm. Upper section and cover Vertically and laterally adjustable upper section, with black / recessed cover for on-site tiling, integrated drain, made of polymer, load class K 3, with moisture protective sealing flange. Pump Single removable GTF pump for wastewater without sewage, float switch / air pressure sensor controlled with multi-vane impeller, with integrated non-return flap, pumping volume 16 liters (GTF 500 / GTF 1200), pressure pipe connection Ø 40 mm. Control unit Tronic versions with SDS control unit (self-diagnosis system) for fully automatic pump control, splash water protected (IP 54), wall mounted. Power cable length: 5 m Note: A ventilation pipe must be provided for on site. Accessories: page 115 • Type of system: single pump • Colour: black • Type of wastewater: non-faecal wastewater • Installation: within the building - installation in the concrete floor slab • Standard: EN 12050-2 • Type of cover: cover plate with cover • Cover colour: black • Locking: yes • Load class: K3 • Length: 617 mm • Width: 585 mm • Installation depth T: 490mm - 620 mm • Inlet nominal size: DN100 • Pressure pipe connection (DN): 32 • Pressure pipe connection (outer diameter): 40 mm • Free solids passage: 10 mm • Backflow preventer: integrated • Useful volume: approx. 16 l • Net weight: 17 kg • Pump type: GTF500 • Number of pumps: 1 • Impeller type: multi-vane vortex impeller • Pump control: float switch • Pumping capacity: max. 10.0 m³/h • Pumping height: max. 8 m • Pumped medium temperature, continuous (max.): 35 °C • Nominal power (P2): 0.36 kW • Input power (P1): 0.50 kW • Operating voltage: 230 V DS • Nominal frequency: 50 Hz • Speed: 2800 1/min • Nominal current: 2.5 A • Fusing: C 16 A • Degree of protection (pump): IP 68 (3m water head) • Operating mode: S1 • Over head switch: integrated • Length of pump mains cable: 5 m • Type of pump connection cable: H07RN-F 3G 1.0 mm² • Electrical connection type: Schuko (earthed contact) 2-pin
Specification
  • • Coverage features • Type of cover: cover plate with slotted grid • Cover material: plastic • Cover color: black • Load class: K 3 (EN 1253-1) • Length: 366 mm • Width: 366 mm • Locking: Lock & Lift • Dimensions • Length: 617 mm • Width: 585 mm • general characteristics • Color: Black • Standard: EN 12050-2 • execution • Plant type: single plant • Pump control: float switch • Backflow preventer: integrated • container • Pressure outlet (DA): 40 mm • Pressure outlet (DN): 32 mm • Installation depth: 490-620mm • Usable volume: 16 l • Inlet nominal diameter (DN): 100 mm • Conveyor • Pump: GTF 500 • Number of pumps: 1 • Delivery head max .: 8 m • Delivery rate max .: 10 m3 / h • Operating voltage: 230 V • Mains frequency: 50 Hz • Operating mode: S1 • Power P1: 0.5 kW • Power P2: 0.36 kW • Speed: 2,800 rpm • Required fuse protection (line protection): C 16 A • Material temperature (permanent) max .: 40 ° C • Connection type: Schuko 2-pole • Impeller type: Vortex impeller • Length of mains connection line pump: 5 m • Nominal current: 2.5 A. • Protection class pump: IP 68 (3m) • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Type of level detection: mechanical • Level detection instrument: float switch • Other features • Type of waste water: free of faeces • Wastewater volume: medium • Type of height adjustment: telescopic top section • Delivery condition: ready for installation (connecting parts must be connected on site) • CE marking: yes • Installation situation: installation in the base plate • Free passage: 10 mm • Gross weight: 17.666 kg • Net weight: 16.166 kg
Technical specification
  • Unique ref.280500SC
  • Product familyAqualift S underfloor
  • Product groupPump technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Width (mm)585
Related
  • Material mainPolyethylene
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit