Publish your products
KESSEL-Backwater Chamber 881505-DN150 System 1000 with clean out Ø 160, H2

KESSEL-Backwater Chamber 881505-DN150 System 1000 with clean out Ø 160, H2

Backwater inspection chamber Ø 1000 with Controlfix 3 inlets Ø 160 / 1 outlet Ø 160 H2: 1680 Monolithic design, with open continuous channel and clean out Controlfix, with integrated access steps, watertight, resistant to aggressive wastewater, with telescopic height-adjustable protective cover made of polymer for use during the construction period (can be used as a cover in green areas). Triple 160 mm hub type gasketed inlets (left and right inlets with open channel passage through chamber, center hub inlet connected to housing for insertion of KESSEL backwater valve). Available backwater valve options - KESSEL Staufix SWA, KESSEL Staufix FKA or KESSEL Pumpfix F. For connection to PVC pipe according to EN 1401-1 and PE-HD connections according to EN 12666-1. Installation: Handles groundwater depths up to 2000 mm Distance from base of chamber to: Base of inlet approx. 136 mm Base of outlet approx. 108 mm Note: Further chamber heights (on request)
Specification
  • • Coverage features • Cover type: construction period protection cover • Cover material: plastic • general characteristics • Color gray • container • Outlet number: 1 PC • Outlet nominal diameter (DN): 150 • Distance pipe bottom inlet to tank bottom: 136 mm • Distance pipe bottom outlet to tank bottom: 108 mm • Inlet / outlet connection: with spigot end for connection to waste water pipes and fittings according to DIN EN 1401-1, DIN 19534, DIN EN 12666-1, DIN 19537-3 and DIN EN 1852-1 • Container width max .: 1,250 mm • Installation depth: 1,730-1,960mm • Channel: open passage channel, inlets on the right and left 45 degrees • Groundwater resistance from the lower edge of the bottom part: 2,000 mm • Clear width container (LW): 1,000 mm • Clear entry width (LW): 600 mm • Shaft height: 1,680 mm • Shaft system: standard shaft system • Inflow number: 3 PC • Inlet nominal diameter (DN): 150 mm • Other features • Type of waste water: containing faeces • Delivery condition: ready for installation (connecting parts must be connected on site) • External monitoring: SKZ • Gradient jump: 9 mm • Gross weight: 110 kg • Net weight: 92 kg • Position to the sewer: slope to the sewer • Approval: Z-42.1-333 • Declaration of Conformity: 009-204
Technical specification
  • Unique ref.881505-DN150
  • Product familyComfort chamber LW 1000
  • Product groupBackwater valves - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPolymer
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe