Publish your products
ADA Aluminum Handrail
ADA Aluminum Handrail
ADA Aluminum Handrail
ADA Aluminum Handrail
ADA Aluminum Handrail
    KEYLINK

    ADA Aluminum Handrail

    FOR ADDED PEACE OF MIND

    ADA Aluminum Handrail adds safety and security without compromising on looks! This handrail is designed to coordinate perfectly with Key-Link’s existing railing for a beautiful, functional, and safe railing system.

    Building codes often require ADA handrails on ramps or stairs. And for those who have mobility issues or feel more comfortable with something to hold onto, this railing provides a smooth, easily-graspable surface for navigating steps or ramps.

    Specification
    • Key-Link manufactures top-tier aluminum railing systems that enhance outdoor living with safety and style. Their cable railing kits, including vertical cable rail and horizontal cable rail options, provide unobstructed view railing ideal for decks and balconies. Coated with durable AAMA 2604 powder coating, these USA fabricated rail products resist fading, scratching, and harsh weather. Available in styles like the Arabian Series, American Series, Lancaster Series, and budget-friendly Outlook aluminum rail, Key-Link offers standard length rail kits and easy-install railing kits perfect for both homeowners and professionals. Adjustable features like pre-drilled posts, self-centering brackets, and vinyl-lined rails streamline the installation process. They even offer extras like third rail kits, stainless steel cable infill, porch posts and wraps, and LED outdoor lighting, all backed by a limited lifetime warranty railing. Proudly American-made, Key‑Link also supports gate operator systems for secure entries, delivering a full range of quality outdoor railing solutions.

    Technical specification
    • Unique ref.ada-aluminum-handrail
    • Product familyRailing
    • Product groupAluminum Railing
    • TypeObject (single object)
    • Date of publishing2024-07-19
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States