Publish your products
Thin Bricks / Valyria Stone / Imperial Size
Thin Bricks / Valyria Stone / Imperial Size
Thin Bricks / Valyria Stone / Imperial Size
Thin Bricks / Valyria Stone / Imperial Size
Thin Bricks / Valyria Stone / Imperial Size

    Thin Bricks / Valyria Stone / Imperial Size

    Valyria Stone begins with a foundation of subtle charcoal, setting the stage for an extraordinary display of color and texture. Atop this base, deep, burned maroon layers intertwine with vibrant splashes of rust, orange, and pink, mirroring the dynamic beauty of molten stone. The addition of sand dusting across the exterior introduces an intriguing texture, further enhancing the stone's visual appeal.

    Technical specification
    • Unique ref.Valyria_stone_Imperial_Size
    • Product familyThin Bricks
    • Product groupThin Bricks
    • TypeBuilding Materials
    • Date of publishing2024-02-19
    • Edition number1
    • Height (inches)2
    • Width (inches)19.25
    • Depth (inches)0.56
    Related
    • Material mainCeramics
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Masonry
    • IFC classificationCovering
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Cuba
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    Guyana
    Guatemala
    Paraguay
    Haiti
    Peru
    Honduras
    Suriname
    Jamaica
    Uruguay
    Mexico
    Venezuela
    Nicaragua
    Panama
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit