Publish your products
Kingspan Kooltherm K17 Insulated Plasterboard
Kingspan Kooltherm K17 Insulated Plasterboard
    Archived

    Kingspan Kooltherm K17 Insulated Plasterboard

    Kooltherm is an insulation board made of phenolic foam. Phenolic foam has excellent insulating and fire safe properties. It has an almost fully closed cell structure. Furthermore it’s characterized by its high vapour permeability. The Kingspan Kooltherm products achieve an A+ rating, the highest achievable score according to the GreenGuide to Specifications used in BREEAM. Kingspan Kooltherm is easy-to-install and has a fibre-free core.
    Technical specification
    • Unique ref.kooltherm-k17-insulated-plasterboard
    • Product familyInsulation
    • Product groupInsulation board
    • TypeObject (single object)
    • Date of publishing2016-04-04
    • Edition number1
    • Height (mm)600
    • Width (mm)1200
    Related
    • Material mainPhenolic Foam
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)35
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationBuilding Element
    • UNSPSC nameInsulation
    • UNSPSC code3014
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit