Publish your products
PentaClad™ Translucent Polycarbonate Cladding Systems
PentaClad™ Translucent Polycarbonate Cladding Systems
PentaClad™ Translucent Polycarbonate Cladding Systems
PentaClad™ Translucent Polycarbonate Cladding Systems
PentaClad™ Translucent Polycarbonate Cladding Systems
PentaClad™ Translucent Polycarbonate Cladding Systems

    PentaClad™ Translucent Polycarbonate Cladding Systems

    Our PentaClad™ system offers an effective solution for enclosing non-conditioned spaces. The single panel design uses Nano-Cell® technology to provide durability and impact resistance plus balanced distribution of natural light. The system helps modernize building exteriors or hide mechanical structures with a standing seam or flush appearance that allows for graphics and backlighting. It’s a great tool for creating eye-catching light boxes that highlight an entryway or public space.

    Product Highlights

    • Nano-Cell® technology uses cells measuring smaller than 0.18 inches to provide superior durability
    • Glazing panels are co-extruded with a specialized UV inhibitor for long-term performance
    • Polycarbonate glazing panels feature a triple-tooth connection for superior loading capabilities
    • Stainless steel panel clips with aluminum purlin substructure and aluminum framing system provide additional strength
    • Creates space for signage or applied graphics either internally or externally
    • Backlighting opportunities allow for “light box” designs that can draw in customers or highlight building features
    • Lightweight and simple to install
    Specification
      • Thickness: 10 mm, 12 mm, or 16 mm
      • Width: 2 ft nominal (23 5/8 in) (600 mm)
      • Length: Up to 38 ft long
      • Panel Weight: 12 mm = 0.53 lb/ft2 | 16 mm = 0.70 lb/ft2

      Base Options

      • Panel Joint: Mechanically interlocking triple-tooth connection
      • Color Options: Standard - Clear, White, Ice White, Blue, Green, Bronze, Reflective Gray
      • Note: all colors are available with a matte finish upon request - consult for other available color options

      Certification and Test Results

      • Code Compliance, IBC - ASTM D635, D1929, D2843, E84 - Complies as specifically detailed in the ESR-4745 report
      • Uniform Load Structural / Span - ASTM E330 - Polycarbonate Batten - 4ft span / Aluminum Batten - 4ft to 7ft span. Consult KLA for job specific span capabilities
      • Water Penetration - AAMA 501.2 - Pass
    Technical specification
    • Unique ref.PentaClad-Translucent-Polycarbonate-Cladding-Systems
    • Product familyDaylighting Systems
    • Product groupTranslucent Cladding Systems
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_10_35_35
    • Uniclass 2015 DescriptionGlazed screen systems
    • CSI MasterFormat 2014 Code08 44 00
    • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit