Publish your products
Insulated Panel KS1150 TC QuadCore
Kingspan
Archived

Insulated Panel KS1150 TC QuadCore

KS1150 TC is a through fixed wall and ceiling system It can be laid vertically or horizontally and is suitable for wall claddings on all types of buildings, especially for cold store applications.
Specification
  • Thermal conductivity for IPN-QuadCore λ = 0,0180 W/(mK) Thicknesses [mm]: 80, 100, 120, 150, 170, 200 Weight [kg/m²]: 11,69, 12,49 13,29, 14,49, 15,29, 16,49 U value [W/m2K]: 0,226, 0,180, 0,150, 0,121, 0,106, 0,090 Reaction to fire according EN 13501-1 : B-s1, d0 Available external profilation: M (micro), E (euro), B (box), Q (minibox), W (wawe) Available internal profilation: Q (minibox), B (box)
Technical specification
  • Unique ref.ks-1150-tc_ipn-quad-core
  • Product familyInsulation
  • Product groupInsulated Panels
  • TypeObject (single object)
  • Date of publishing2016-10-13
  • Edition number1
  • Width (mm)1150
Related
  • Material mainPolyisocyanorate PIR
  • Material secondarySheet metal
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationBuilding Element
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_20_93_85_84
  • Uniclass 2015 DescriptionStructural insulated wall panels
  • OmniClass Number23-13 35 21 19 15
  • OmniClass TitleStructural Insulated Panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit