Ekovilla is the Nordic region's leading manufacturer and installer of loose-fill cellulose insulation. With roots dating back to 1979, Ekovilla develops bio-based insulation solutions that combine high performance with a minimal environmental footprint.
Ekovilla's products are made from 100% recycled paper and are climate-positive — binding 1.3–1.5 kg of CO₂ per kilogram of material. The cellulose-based insulation naturally regulates moisture, reduces condensation risk, and creates a healthier indoor climate compared to synthetic alternatives. It is also naturally fire-resistant, sound-absorbing and has a lifespan equivalent to the building itself.
With a strong focus on diffusion-open construction, Ekovilla offers complete building system solutions for energy-efficient, healthy and moisture-safe buildings — from single-family homes to large-scale construction projects.
Ekovilla operates across Sweden with local presence in central Sweden and takes on nationwide projects. The company collaborates with building material retailers throughout Sweden, making it easy to order cellulose insulation services directly from your local store.