ECO-DRIVE W 8
Ø8
Modern fastener with low spot thermal conductivity for fastening of mineral wool on all substrates according to ETAG 014 in ETICS systems.
With TX drive head
SUBSTRATES
• Concrete
• Solid Clay brick
• Calcium Silicate solid brick
• hollow brick
• Lightweight aggregate concrete
• Autoclaved aerated concrete AAC
FASTENER MATERIAL
• Polyamide [PA]
PIN MATERIAL
• Galvanized steel
HEAD MATERIAL
• Polyamid [PA] with glass fiber
TYPE OF INSULATION
• Mineral wool
INSTALLATION METHOD
• Push-through insulation
APPLICATION
• ETICS systems
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |