KDH / KDHT
∅3, ∅3,5, ∅4, ∅4,5, ∅5, ∅6
Countersunk head construction screw with PZ (KDH) or TX (KDHT) drive for structural connections of wooden members, including solid, bonded and wood-based panels.
SUBSTRATES
• Solid wood
• Glued laminated timber (CLT, KVH, BSH/GLT, LVL)
SCREW MATERIAL
• Carbon steel
ANTI-CORROSION PROTECTION
• Galvanized (yellow)
APPLICATION
• Fastening wood elements
• Fastening PVC elements
• Fastening furniture elements
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |