Publish your products
DRIVE W Screwed-in fastener of mineral wool with telescopic support collar
DRIVE W Screwed-in fastener of mineral wool with telescopic support collar
DRIVE W Screwed-in fastener of mineral wool with telescopic support collar

    DRIVE W Screwed-in fastener of mineral wool with telescopic support collar

    DRIVE W
    Ø6
    Modern fastener with low spot thermal conductivity for fastening of mineral wool on wooden substrates.

    With TX drive head

    SUBSTRATES
    • Timber C22
    • OSB Boards
    • Fiber cement boards

    FASTENER MATERIAL
    • Polyamide [PA]

    PIN MATERIAL
    • Galvanized steel

    HEAD MATERIAL
    • Polyamid [PA] with glass fiber

    TYPE OF INSULATION
    • Mineral wool

    INSTALLATION METHOD
    • Push-through insulation

    APPLICATION
    • ETICS systems

    Specification

    •      Type     Length range:
      Ø6     DRIVE W     110 - 310 mm


    Technical specification
    • Unique ref.DRIVE-W-Screwed-in-fastener-of-mineral-wool-with-telescopic-support-collar
    • Product familySystems for thermoinsulation wallfasteners
    • Product groupFixings and fasteners for Insulation systems
    • TypeObject (single object)
    • Date of publishing2022-12-12
    • Edition number1
    Related
    • Material mainPolyethylene
    • Material secondaryGalvanized steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_04_27
    • Uniclass 2015 DescriptionEquipment fasteners
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit