Publish your products
KPR-PIKE-K - Frame plug with hex head screw

KPR-PIKE-K - Frame plug with hex head screw

KRP-PIKE-K
∅8
Plastic expansion frame plug with a hexagon head screw for mounting through an element fixed to many substrates. The hexagonal head allows tightening with the specified torque.

SUBSTRATES
• Cracked concrete – non-structural, multi-point fastening
• Solid clay brick
• Solid calcium silicate brick
• Hollow or perforated clay brick
• Calcium silicate hollow block
• AAC block

SLEEVE MATERIAL
• Polyamide (PA)

SCREW MATERIAL
• Carbon steel

ANTI-CORROSION PROTECTION
• Galvanized (white)

APPLICATION
• Installation of shutters
• Installation of shop windows
• Installation of canopies inside buildings
• Installation of glass walls
• Installation of handrails
• Installation of window joinery
• Installation of balustrades
• Installation of door joinery
• Installation of lightweight metal structures
• Installation of garage doors
• Installation of glazing
• Fastening elements of building installations
• Fastening furniture
• Fastening of medium storage racks
• Fastening interior design elements
• Fastening of small storage racks
• Installation of awningsInstallation of window blinds

Specification
  •    Galvanized-white   Length range:
    ∅8   KRP-PIKE-K   65 - 140 mm


Technical specification
  • Unique ref.KPR-PIKE-K-Frame-plug-with-hex-head-screw
  • Product familyFramework and general fasteners
  • Product groupFrame fixings
  • TypeBuilding Materials
  • Date of publishing2022-11-14
  • Edition number1
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationMechanical Fastener

Region availability

Asia Europe North America
India
Austria
Canada
Israel
Belgium
United States
Qatar
Bosnia and Herzegovina
Saudi Arabia
Croatia
Türkiye
Czech Republic
United Arab Emirates
Denmark
Finland
France
Germany
Hungary
Ireland
Italy
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Slovakia
Slovenia
Spain
Sweden
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit