Publish your products
LMX-10 Hammer fastener with steel pin and short expansion zone
LMX-10 Hammer fastener with steel pin and short expansion zone
LMX-10 Hammer fastener with steel pin and short expansion zone
LMX-10 Hammer fastener with steel pin and short expansion zone
LMX-10 Hammer fastener with steel pin and short expansion zone

    LMX-10 Hammer fastener with steel pin and short expansion zone

    LMX-10
    Ø10
    Modern fastener with short expansion zone for fastening of polystyrene EPS foam on all substrates according to ETAG 014.

    SUBSTRATES
    Concrete
    • Solid Clay brick
    • Calcium Silicate solid brick
    • hollow brick
    • Lightweight aggregate concrete
    • Autoclaved aerated concrete AAC

    FASTENER MATERIAL
    • Polyethylene [PE]

    PIN MATERIAL
    • Galvanized steel

    TYPE OF INSULATION
    • Styrofoam EPS

    INSTALLATION METHOD
    • Push-through insulation

    APPLICATION
    • ETICS systems

    Specification

    •      Type     Length range:
      Ø10     LMX-10     70 - 260 mm


    Technical specification
    • Unique ref.LMX-10-Hammer-fastener-with-steel-pin-and-short-expansion-zone
    • Product familySystems for thermoinsulation wallfasteners
    • Product groupFixings and fasteners for Insulation systems
    • TypeObject (single object)
    • Date of publishing2022-12-06
    • Edition number1
    Related
    • Material mainPolyethylene
    • Material secondaryGalvanized steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_04_27
    • Uniclass 2015 DescriptionEquipment fasteners
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit