Publish your products
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL
THERMODRIVE-V2 SETTING TOOL

    THERMODRIVE-V2 SETTING TOOL

    ThermoDrive V2 - Setting tool
    Ø120
    Tool is dedicated for optional immerged mount of ThermoDrive V2 fasteners in ETICS systems.

    TOOl MATERIAL
    • Galvanized steel

    TYPE OF INSULATION
    • Styrofoam EPS
    • Wool

    APPLICATION
    • ETICS systems

    Specification
    •      Type      Length range:
      Ø120      Tool ThermoDrive V2      250 mm
    Technical specification
    • Unique ref.THERMODRIVE_V2_SETTING_TOOL
    • Product familySystems for thermoinsulation wallfasteners
    • Product groupFixings and fasteners for Insulation systems
    • TypeObject (single object)
    • Date of publishing2023-07-17
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryGalvanized steel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMechanical Fastener
    • Uniclass 2015 CodePr_20_29_04_27
    • Uniclass 2015 DescriptionEquipment fasteners
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom