Publish your products
WHO - Metal frame countersunk head screw, TX-30

WHO - Metal frame countersunk head screw, TX-30

WHO
∅7,5
Metal frame countersunk head screw with TX drive for doors and windows joints.

SUBSTRATES
• Concrete
• Brick
• Silicate block

SCREW MATERIAL
• Carbon steel

ANTI-CORROSION PROTECTION
• Galvanized (white)

APPLICATION
• Installation of window frames
• Installation of door frames

Specification
  •     Galvanized-white   Length range:
    ∅7,5    WHO   42 - 212 mm


Technical specification
  • Unique ref.WHO-Metal-frame-countersunk-head-screw-TX-30
  • Product familyScrews and Fasteners
  • Product groupScrews and fasteners for joinery
  • TypeObject (single object)
  • Date of publishing2022-12-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationDiscrete Accessory
  • Uniclass 2015 CodeZz_60_40_15
  • Uniclass 2015 DescriptionConstruction joints
  • OmniClass Number23-13 23 11 13 19
  • OmniClass TitleScrews

Region availability

Asia Europe North America
India
Austria
Canada
Israel
Belgium
United States
Qatar
Bosnia and Herzegovina
Saudi Arabia
Croatia
Türkiye
Czech Republic
United Arab Emirates
Denmark
Finland
France
Germany
Hungary
Ireland
Italy
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Slovakia
Slovenia
Spain
Sweden
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit