Publish your products
record-400
Kling

record-400

RECORD 400 fast-moving gate shaft coiled steel monocoque frame, base price breakthrough type of self-healing systems. The guide rail galvanized sheet steel casing and double vertical rubber seal is made. For indoor use only, not recommended for very windy environment
Technical specification
  • Unique ref.record400
  • Product familyIndustrial doors
  • Product groupFast-moving PVC doors
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)2500
  • Width (mm)3170
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inHungary
  • Manufactured inHungary
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationBeam
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit