Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
kling/products/fff57a7d-14d0-4430-b2d5-babcbadf4c1e
Home
Categories
Doors
Industrial Doors
STAR PLUS fast-moving-250N PVC doors
Available in United States
Kling
Follow
STAR PLUS fast-moving-250N PVC doors
PLUS STAR250N coiled shaft fast-moving gate is completely transparent sheath, self-supporting steel frame. The guide rail with stainless steel casing and double vertical rubber seal is made. Indoor and outdoor use.
Download
Technical specification
Technical specification
Unique ref.
star250p
Product family
Industrial doors
Product group
Fast-moving PVC doors
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
2500
Width (mm)
3170
Links
Links
Product url
http://www.kling.hu/product/ipari-kapuk/gyorsjarasu-pvc-kapuk/hagyomanyos-gyorsjarasu-pvc-kapuk/star-250n-plus-gyorsjarasu-pvc-kapuk.html
Installation instructions
http://www.youtube.com/watch?v=xXCImXWJwv8&feature=youtu.be
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Hungary
Manufactured in
Hungary
Classification
Classification
BIMobject Category
Doors - Industrial Doors
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Similar products
Frank Door Company
SaniSwing Double Acting Traffic Door
4.6
(
5
)
Download
Frank Door Company
Traditional Swing Cold Storage Door
4.3
(
14
)
Download
The Cookson Company
Rolling Counter Door
Download
Carriage House Door Company
Design 3000 Sectional Overhead Wood Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths
4.2
(
21
)
Download
Cornell Innovative Door solutions
Rolling Counter Door
4.2
(
11
)
Download
The Cookson Company
Rolling Service Doors
4.0
(
24
)
Download