Publish your products
WINDOR Flap PVC sheet
Kling

WINDOR Flap PVC sheet

One-way doors or hinged design for outdoor or indoor use, the basic price stainless steel frame and 15mm thick polyethylene sheet. The polyethylene sheets and good sound-insulating ability because it is strongly recommended for use in foodstuffs, or laboratories. Easy-permeable foot, hand car or truck. Built into the frame with spring closure. The self-supporting frame made of stainless steel (AISI304) the upper and lower bearing pivot points. Pneumatic or electro-pneumatic versions. Accordance with the requirements of the European Union CE certification.
Technical specification
  • Unique ref.windorpvc
  • Product familyIndustrial doors
  • Product groupSwinging doors
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)2200
  • Width (mm)1200
  • Depth (mm)15
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inHungary
  • Manufactured inHungary
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit