Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
knauf-gips/products/9a632553-1df9-44c0-abfe-ab9e136eefb7
Home
Categories
Walls
Partitions
W629.de Knauf Installation Shaft Wall – Stud construction with CW double profiles
Unavailable in United States
Knauf Gips KG
Follow
W629.de Knauf Installation Shaft Wall – Stud construction with CW double profiles
The shaft wall system W629.de is designed with a single column of double profiles.
Download
Specification
Specification
Fire protection: up to F90, sound insulation up to 44dB, height up to 5.60 m
Technical specification
Technical specification
Unique ref.
drywall_W629-DE_installation-shaft-wall_stud-construction-with-cw-double-profiles
Product family
Drywall-systems
Product group
Shaft walls
Type
Object (single object)
Date of publishing
2017-11-27
Edition number
1
Links
Links
Product url
https://www.knauf.de/profi/sortiment/systeme/schachtwaende.html
Installation instructions
https://www.knauf.de/wmv/?id=15746_35_418
Product certification
https://www.knauf.de/wmv/?id=15746_35_418
Technical description
https://www.knauf.de/wmv/?id=15746_35_418
Related
Related
Material main
Gypsum
Material secondary
Other
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Walls - Partitions
IFC classification
Wall
Region availability
Europe
Germany
Similar products
Aluprof
MB-HARMONY OFFICE Internal Wall System
4.8
(
8
)
Download
Roppe Corporation, USA
Contours Wall Base - Candid
Download
ABCD International
Glass partition edge to edge single glazing ID1
Download
Acoustical Surfaces, Inc.
RSIC-1 Resilient Sound Isolation Clips
Download
Flex-Ability Concepts
Flex-C Arch - Archway Flexible Structural Framing
Download
Pladur
3.1.3 PARTITION WALLS - Magna
4.2
(
6
)
Download