Publish your products
D127.de Knauf Cleaneo Acoustic Board Ceilings

D127.de Knauf Cleaneo Acoustic Board Ceilings

Knauf Acoustic boards are fixed with screws to a metal grid of carrying and furring channels (double-layer profile) made of sheet metal profiles CD 60/27. Anchoring of the CD channels is undertaken with suspenders on the basic ceiling. An insulation layer of at least 20 mm thickness can be placed on the furring channels for the purpose of sound absorption. Acoustical Plaster
Specification
  • without fire protection, numerous plate designs for acoustic requirements
Technical specification
  • Unique ref.drywall_D127-DE_cleaneo-acoustic-board-ceilings
  • Product familyCeilings_Attics-systems
  • Product groupCeilings-systems
  • TypeObject (single object)
  • Date of publishing2017-11-28
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryOther
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling
  • UNSPSC nameCeiling panels
  • UNSPSC code30161602
  • Uniclass 2015 CodeSs_30_25
  • Uniclass 2015 DescriptionCeiling and soffit systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 19 15 13
  • OmniClass TitleCeiling Panels
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit