Publish your products
DESIGNLINE Wood R

DESIGNLINE Wood R

DESIGNLINE WOOD R is a gypsum fibreboard slat with a round edge (Q) and real wood veneer, delivering nature-inspired, linear ceiling and wall solutions. Classified under EN 13501-1, Euroclass B‑s1, d0, it combines clean, modern aesthetics with good reaction-to-fire performance. Available in 12 decorative real wood veneers, three thicknesses (18, 25, or 36 mm), and six gap options (5, 10, 15, 20, 25 or 30 mm), DESIGNLINE WOOD R enables tailored wood design solutions that complement any architectural vision. The slats are installed on ceilings using CD-Profiles plus the Knauf Design Fix 18 mm Profile, while wall applications use only the Knauf Design Fix 18 mm Profile and can be used flexibly in portrait or landscape orientation. With low swelling and shrinkage during climatic fluctuations and a robust surface, DESIGNLINE WOOD R ensures long-lasting reliability in entrance halls, lounge areas, executive suites, lecture halls, auditoriums, and meeting and conference rooms.
Technical specification
  • Unique ref.designline-wood-r
  • Product familyWOOD Ceiling Solutions
  • Product groupDESIGNLINE
  • Date of publishing2026-02-23
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling

Region availability

Asia Africa Europe
Bahrain
Egypt
France
Iraq
United Kingdom
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit