Publish your products
MINERIQ Alpha 15mm

MINERIQ Alpha 15mm

MINERIQ Alpha 15mm is a cost-effective mineral acoustic ceiling tile in 15 mm and available in Board edge detail for exposed lay-in grid systems. Its lightweight design ensures easy handling and quick, hassle-free installation, saving time and effort on-site. With a smooth laminated surface, it offers excellent Class A sound absorption performance. It is highly humidity-resistant (100% RH) and offers exceptional safety with Euroclass A2-s1, d0 fire reaction. This makes MINERIQ Alpha 15mm an ideal choice for a variety of applications where acoustics and safety play an important role. MINERIQ Alpha 15mm holds multiple environmental certifications, including French VOC, Eurofins Indoor Air Comfort® (IAC-426-01-08-2025), M1 Emission Classification of Building Materials (4091) and the German Blue Angel ecolabel (35639).

Technical specification
  • Unique ref.ecomin-alpha-15
  • Product familyMINERAL Ceiling Solutions
  • Product groupECOMIN
  • Date of publishing2025-10-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Ceiling

Region availability

Europe Asia
Austria
Türkiye
Bulgaria
Cyprus
Czech Republic
Estonia
Germany
Greece
Hungary
Latvia
Lithuania
Poland
Portugal
Romania
Slovakia
Spain
Ukraine