Publish your products
METAL Linear Stripe
METAL Linear Stripe

    METAL Linear Stripe

    METAL Linear Stripe is a versatile ceiling solution made from pre-coated aluminium and is available in a wide range of colours, widths and heights. Designed to offer ultimate design freedom, choose between single-stripe layouts or combine different dimensions and colours on the same carrier profile, creating unique and dynamic ceiling designs. There are 14 standard METAL Linear Stripe dimensions in widths of 30, 80, 130 and 180 mm and heights of 15, 25, 50 and 80 mm. However they are combined, there is always a consistent 20 mm spacing between stripes. Available in standard colours, such as RAL 9016, RAL 7016 and RAL 9005, but also available in WOOD Design effects such as Oak Light and Oak Dark, with additional colours available upon request. Stripes are easy to install and fully demountable and whether you're designing a retail space or a public area, METAL Linear Stripe combines functionality, aesthetics, and flexibility. METAL Linear Stripe is accredited with French VOC A+ performance.
    Technical specification
    • Unique ref.METAL-Linear-Stripe
    • Date of publishing2025-06-11
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Ceiling
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit