Publish your products
ROLD12 Fix
ROLD12 Fix

    ROLD12 Fix

    ROLD12 Fix 12.5mm is a linear acoustic gypsum ceiling and wall solution with a refined woodlook finish. ROLD12 is designed to combine excellent acoustic performance with its distinctive three-dimensional surface design. The surface combines a perforated gypsum panel with applied linear strips in a wood look finish, creating a warm and architectural ceiling or wall design with depth and rhythm. The base panels are screw-fixed to a wood or steel substructure and with their Unity 3 perforation pattern (3.5 × 3.5 mm square perforations), deliver excellent sound absorption while maintaining a calm and structured visual expression. The material is non-combustible and achieves top fire classification (A2-s1, d0), ensuring safe use in demanding environments. The screw-fixed system allows for precise installation with minimal installation depth and provides full access to individual panels for maintenance. The system can also be combined with integrated lighting solutions and is suitable for use with diffuse ventilation concepts. This makes ROLD12 Fix 12.5mm an ideal solution for offices, restaurants, hotels, meeting rooms and public spaces where both acoustic comfort and strong architectural design are required.
    Technical specification
    • Unique ref.rold12-fix
    • Product familyGYPSUM Ceiling Solutions
    • Product groupGypsum Screw Fix
    • TypeObject (single object)
    • Date of publishing2026-07-22
    • Edition number1
    Related
    • Material mainGypsum
    Classification
    • BIMobject CategoryConstruction - Ceiling

    Region availability

    Asia Africa Europe
    Afghanistan
    Egypt
    Ireland
    Bahrain
    Isle of Man
    India
    United Kingdom
    Iran
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen