Publish your products
Parallel® Two-handle wall-mount bath faucet valve
Kohler

Parallel® Two-handle wall-mount bath faucet valve

Parallel™ is the quintessential expression of today’s modern aesthetic movement. The contrast between fluid blends and sharp lines exudes sophistication and refinement. Its subtle and sensual curves invite touch, while its precise geometry gives a sense of control and precision. Parallel™ provides warmth and magnetism to any modern contemporary bathroom. True to its origins in design minimalism, Parallel™ revives a pure way to connect with the eye and the hand.

Features

  • 1/2" (12.7 mm) quarter-turn washerless ceramic disc valves
  • 10.0 gpm (37.9 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Requires valve trim (sold separately)

Material

  • Solid-brass construction for durability and reliability

Installation

  • For 8" (203 mm) centers
  • Wall-mount

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-20716-K
  • Product familyValves
  • Product groupParallel®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)8.5
  • Width (inches)8
  • Depth (inches)2.52
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States