Publish your products
K-23290 Square robe hook
Kohler

K-23290 Square robe hook

Sometimes the most simple things can create all the attention. Introducing Square. Kohler’s bathroom accessory line where one clean, simple shape can give you so many decorating possibilities.

FEATURES

  • Provides convenient hanging storage of robes, towels, and other bath items.
  • Coordinates with other products in the Square collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23290
  • Product familyAccessories
  • Product groupSquare
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)2
  • Width (inches)2
  • Depth (inches)2.37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States