Publish your products
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
Components® Pull-down kitchen sink faucet with two-function sprayhead
    Kohler

    Components® Pull-down kitchen sink faucet with two-function sprayhead

    Sleek and minimalist, the Components collection exudes calm sophistication. Strong, confident lines create bold and distinctive silhouettes accentuated by refined design details. The Components pull-down kitchen sink faucet melds this very style with two spray functions, and the DockNetik secure docking system conveniently locks the sprayhead in place with not in use.

    Features

    • Two-function pull-down sprayhead with touch control allows you to switch between aerated and Sweep® sprays
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
    • DockNetik® secure docking system locks sprayhead into place when not in use
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy with one hand
    • KOHLER ceramic disc valves exceed industry longevity standards by over two times, ensuring durable performance for life
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • For single-hole or three-hole installation (escutcheon plate sold separately)
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28269
    • Product familyFaucets
    • Product groupComponents®
    • TypeObject (single object)
    • Date of publishing2024-03-15
    • Edition number1
    • Height (inches)18.07
    • Width (inches)2.33
    • Depth (inches)9.68
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States