Publish your products
Honesty™ One-light sconce
Honesty™ One-light sconce
Honesty™ One-light sconce
Honesty™ One-light sconce
    Kohler

    Honesty™ One-light sconce

    With clean lines and square features, the contemporary Honesty lighting collection draws inspiration from modern European design. Honesty adds elegant simplicity and soft, inviting warmth to any room in your home. Available in an array of finishes, these versatile fixtures were created to complement the KOHLER® Honesty faucet collection for a cohesive home design.

    Features

    • Frosted glass shade that perfectly diffuses the light, reducing glare in the bathroom
    • Requires bulb with medium (E26) base; type T10, T14, B10, or B11 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Coordinates with other products in the Honesty collection
    • Includes installation hardware

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Wall-mount

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31492-SC01
    • Product familyLighting Fixture
    • Product groupHonesty™
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)8.99
    • Width (inches)3.9
    • Depth (inches)4.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States