Publish your products
Bellera™ 38" linear chandelier
Bellera™ 38" linear chandelier
    Kohler

    Bellera™ 38" linear chandelier

    4.8 out of 5 stars4.8(6 reviews)

    Distinguished by elegant, jewelry-inspired silhouettes, the Bellera lighting collection adds style and grace to the home with sconces, pendants, chandeliers, and flush-mounts. Featuring clear glass globes, flared metal rods and bases, and intricate metal detailing, Bellera fixtures deliver versatility with a transitional style that easily flows with your entire home's aesthetic. Brilliant and functional, these pieces were created to complement the KOHLER® Bellera® faucet collection.

    Features

    • Globular glass shades extend from rods with flared metal detail in elegant transitional designs suited for any room
    • Coordinates with other products in the Bellera collection
    • Requires ten bulbs with candelabra (E12) base; type T bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31766-CH10
    • Product familyLighting Fixture
    • Product groupBellera™
    • TypeObject (single object)
    • Date of publishing2024-01-10
    • Edition number1
    • Height (inches)31.89
    • Width (inches)38.19
    • Depth (inches)19.89
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States