Publish your products
Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink
    Kohler

    Synthos™ 69-3/4" undermount single-bowl workstation kitchen sink

    Experience the simple elegance, exceptional and luxurious quality, and sleek design of the KOHLER® Synthos collection. Bring the art of culinary excellence into your home with this refined, multidimensional 69-3/4" workstation kitchen sink, designed to streamline your workflow, which offers an array of luxurious accessories for entertaining and cooking. This workstation is curated with the entertainer in mind, with a durable American black walnut cutting board, colander, soaking bin, serving tray, and three sink racks. A beautiful prep bowl set with three stainless steel cups and lead-free crystal glass lids can be used to prep, serve, and store, while a garnish bowl set, which includes four stainless steel cups with glass lids, can be used for dips and sauces for sink-to-table enjoyment plus easier cleanup.

    • 69-3/4" sink designed for a 72" minimum cabinet space
    • Single bowl
    • 12-5/16" (313 mm) bowl depth
    • The three-tiered ledge design ensures optimal positioning of accessories, creating a seamless workflow
    • Box includes: Sink, drain cover, walnut cutting board, colander, soaking bin, prep bowl set, garnish bowl set, serving tray, and three dishwasher-safe sink racks
    • The sink bowl features a generous slope, directing water and debris towards the drain for easy cleaning
    • Offset drain increases workspace in the sink, includes drain cover that lifts for easy cleaning and a discreet barrier-free water flow
    • SilentShield® sound-absorption technology offers quieter performance

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-37905-WAL
    • Product familyKitchen Sink
    • Product groupSynthos™
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    • Height (inches)17.05
    • Width (inches)19.05
    • Depth (inches)69.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit