Publish your products
K-11160-1 Odeon™ Drop-in bathroom sink with single faucet hole
K-11160-1 Odeon™ Drop-in bathroom sink with single faucet hole
K-11160-1 Odeon™ Drop-in bathroom sink with single faucet hole
    Kohler

    K-11160-1 Odeon™ Drop-in bathroom sink with single faucet hole

    Odeon combines spheres and arcs for sleek, European styling. With a compact shape and overflow drain, this sink is ideal for small bathrooms and powder rooms.

    • FEATURES
    • Single faucet hole.
    • Uniquely arced basin.
    • Overflow drain.
    • Material
    • Vitreous china.
    • Installation
    • Drop-in

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 22", H 8"W 17-7/8"

    Technical specification
    • Unique ref.kohler-K-11160-1
    • Product familyBathroom Sinks
    • Product groupOdeon™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit