Publish your products
K-2330 Kathryn® 19-3/4" x 15-5/8" x 6-1/4" Undermount bathroom sink
Kohler

K-2330 Kathryn® 19-3/4" x 15-5/8" x 6-1/4" Undermount bathroom sink

Inspired by a 1929 KOHLER exhibition at the Metropolitan Museum of Art, the Kathryn collection captures the unforgettable style of a bygone era. With its modern interpretation of retro styling, this rectangular undermount sink makes a striking addition to the bathroom.

Features
  • Rectangular basin.
  • Overflow drain.
  • No faucet holes; requires wall- or counter-mount faucet.
  • Coordinates with other products in the Kathryn collection.
Material
  • Vitreous china.
Installation
  • Undermount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2330
  • Product familySinks/Lavatories
  • Product groupKathryn®
  • TypeObject (single object)
  • Date of publishing2018-04-08
  • Edition number1
  • Height (inches)6.75
  • Width (inches)19.75
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit