Publish your products
Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath
Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath
    Kohler

    Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath

    With clean, smooth lines, the Underscore Heated Bubblemassage™ air bath is a welcome retreat to soak away the day’s tension and center your mind. Lay back and melt in the deep bath as strategically-placed airjets release thousands of bubbles to massage your body at the level of intensity you prefer, to create a soothing, spa-like environment. Realize your vision. It’s all at the touch of your finger…

    Features

    • 122 airjets release thousands of heated bubbles that surround, support, and massage the body
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Built-in heater
    • Automatic and manual purge cycles remove residual water from air channels after use
    • 60-minute automatic shutoff timer
    • Slotted overflow allows for deep soaking
    • Integral lumbar support
    • Keypad control
    • Textured bottom surface

    Technology

    • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

    Material

    • Acrylic

    Installation

    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately)
    • Drop-in or undermount
    • Reversible drain
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires one dedicated circuit

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1167-GH
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)19
    • Width (inches)30
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit