Publish your products
K-12767 Elliston® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with seat
Kohler

K-12767 Elliston® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with seat

This Elliston chair height toilet combines classic architectural elements with bold contemporary lines to create a design that works well in a wide range of bathroom decors.

FEATURES

  • Two-piece design.
  • Elongated bowl offers added room and comfort.
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
  • 1.28 gpf (4.8 lpf).
  • 2-1/8" (54 mm) fully-glazed trapway.
  • The Complete Solution® toilets provide everything you need in one box, including bowl, tank, seat, wax ring, and floor hardware.
  • Left-hand Polished Chrome trip lever.
  • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
  • Includes K-4774 seat.

Material

  • Vitreous china.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.

Installation

  • Standard 12" (305 mm) rough-in.
  • Two-bolt installation.
  • Supply line sold separately.
  • Floor-mount/floor outlet.

Water Conservation & Rebates

  • Eligible for consumer rebates in some municipalities.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-12767
  • Product familyToilets
  • Product groupElliston®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)30.5
  • Width (inches)16.75
  • Depth (inches)30
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit