Publish your products
K-13504 Kelston® Pivoting toilet paper holder
K-13504 Kelston® Pivoting toilet paper holder
K-13504 Kelston® Pivoting toilet paper holder
    Kohler

    K-13504 Kelston® Pivoting toilet paper holder

    Kelston accessories feature a unique blend of traditional and modern design elements that add fresh sophistication and warm elegance to the bathroom. Constructed of durable metal, this toilet tissue holder uses an innovative pivot mechanism that simplifies changing tissue rolls. This stylish design complements faucets and other fixtures in the Kelston Collection.

    FEATURES

    • Pivoting holder makes changing toilet tissue quick and simple.
    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with other products in the Kelston Collection.

    Installation

    • Tools and installation template included.


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-13504
    • Product familyAccessories
    • Product groupKelston®.
    • TypeObject (single object)
    • Date of publishing2011-06-22
    • Edition number1
    • Height (inches)2.44
    • Width (inches)3.94
    • Depth (inches)8.62
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit