Publish your products
K-15265-4NDRA Coralais® Widespread bathroom sink faucet with lever handles, less drain and lift rod
K-15265-4NDRA Coralais® Widespread bathroom sink faucet with lever handles, less drain and lift rod
    Kohler

    K-15265-4NDRA Coralais® Widespread bathroom sink faucet with lever handles, less drain and lift rod

    Bring a sleek, simple design to your bathroom with Coralais faucets and accessories. This Coralais bathroom sink faucet is outfitted with two lever handles marked with red and blue indicators for easy control of water temperature. This faucet includes easy-to-install and leak-free UltraGlide® valves.

    • FEATURES
    • Two lever handles allow for both volume and temperature control.
    • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
    • 4-1/4" spout reach.
    • Red/blue indexing.
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable perfor
    • Handles pre-assembled on KOHLER Ultraglide™ Ceramic Disc Valves to simplify installation.
    • Coordinates with Coralais faucets, accessories, and showering components to complete your bathroom.
    • Material
    • Premium Metal Construction
    • KOHLER finishes resist corrosion and tarnishing.
    • Installation
    • For 8" (203mm) to 16" (406 mm) centers.
    • Widepsread
    • NEW Quick-Connect hose connections make widespread faucet installation a snap

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 6-1/4", H 4", W 21-1/8"

    Technical specification
    • Unique ref.kohler-K-15265-4NDRA
    • Product familySink Faucets
    • Product groupCoralais®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit