Publish your products
K-16238-3 Margaux® Vertical spray bidet faucet with cross handles
Kohler

K-16238-3 Margaux® Vertical spray bidet faucet with cross handles

Margaux offers a unique blend of traditional design elements and modern fluidity to complement your bath with refreshed sophistication. This two-handle bidet faucet set includes everything needed to outfit your bidet, including cross-style handles, a vertical spray, and easy-to-install and leak-free UltraGlide™ valves.

FEATURES

  • Pop-up drain with lift rod and tailpiece.
  • Flexible connections for easy installation.
  • Vertical spray.
  • Fixture-mount transfer valve/vacuum breaker.
  • Available with cross handles.
  • Quarter-turn washerless ceramic disc valves.

Material

  • Metal construction.
  • Brass valve bodies.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-16238-3
  • Product familyBidet Faucets
  • Product groupMargaux®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)6.12
  • Width (inches)5.5
  • Depth (inches)8.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit