Publish your products
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included
    Kohler

    K-20198 Betello® Comfort Height® Two-piece elongated 1.28 gpf toilet with ContinuousClean XT, skirted trapway, Revolution 360® swirl flushing technology and left-hand trip lever, seat not included

    Automatic cleaning meets powerful swirl-style flushing with the Betello™ with ContinuousClean two-piece toilet, featuring a contemporary skirted design. ContinuousClean system which harnesses the antimicrobial cleaning power of off-the-shelf white tablets to automatically fight germs with every flush and keep your bowl clean longer. Simply place a cleaning tablet in the tank compartment, set the desired amount with the adjustment dial, and the system does all the work, evenly mixing fresh water with the cleaning agent and dispensing cleaning solution into each flush via the rim jet. Paired with Kohler's Revolution 360® flush technology, ContinuousClean raises toilet cleanliness to a new level.

    FEATURES

    • Two-piece toilet.
    • Elongated bowl offers added room and comfort.
    • Skirted trapway simplifies cleaning.
    • ContinuousClean system automatically dispenses cleaning solution with every flush, keeping your bowl cleaner 5x longer.
    • Works with any white toilet bowl cleaner tablet. Tablets last for more than one year in ContinuousClean system.
    • Revolution 360® swirl flushing technology generates a forceful swirling motion to keep the bowl cleaner, longer.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gpf (4.8 lpf).
    • Standard left-hand Polished Chrome trip lever included.
    • 2-1/8" (54 mm) fully-glazed trapway.
    • Combination consists of the K-20148 bowl and K-20204 tank.

    Technology

    • CleanCoat™ technology inhibits the growth of water scale and mineral stains for improved ease of cleaning.
    • Adjustment dial lets you set how much cleaning solution is dispensed with every flush.
    • Optional: uses two AAA batteries (included) to power the LED system indicator light. System indicator light will notify user when system is working properly and when to replace cleaning agent or batteries.
    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • AquaPiston® canister allows water to flow out of the tank from all sides (360 degrees), increasing the power and effectiveness of the flush.

    Installation

    • Standard 12" (305 mm) rough-in.
    • 10" and 14" (254 mm and 356 mm) rough-in kits available.
    • Seat and supply line sold separately.
    • Patented ReadyLock™ installation system is a simple solution for skirted toilets that saves time, hassle and eliminates the need to drill into the floor for a standard 12" (305 mm) rough-in.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-20198
    • Product familyToilets
    • Product groupBetello™
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)31.75
    • Width (inches)16.31
    • Depth (inches)28.43
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit