Publish your products
K-2238-1 Memoirs® Classic Classic 24" pedestal bathroom sink with single faucet hole
K-2238-1 Memoirs® Classic Classic 24" pedestal bathroom sink with single faucet hole
    Kohler

    K-2238-1 Memoirs® Classic Classic 24" pedestal bathroom sink with single faucet hole

    An elegant, timeless style defines the Memoirs collection with Classic design. Inspired by traditional furniture and architectural elements, this pedestal sink features decorative edges that resemble crown molding with its rich detailing and refined presence.

    FEATURES

    • Single faucet hole.
    • Refined rectangular basin.
    • Overflow drain.
    • Combination consists of the K-2239-1 basin and the K-2267 pedestal.
    • Coordinates with other products in the Memoirs collection.

    Material

    • Fireclay

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2238-1
    • Product familySinks
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing2019-08-29
    • Edition number1
    • Height (inches)34.38
    • Width (inches)19.88
    • Depth (inches)24.19
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit