Publish your products
Memoirs® Stately 30-3/4" rectangular pedestal bathroom sink
Memoirs® Stately 30-3/4" rectangular pedestal bathroom sink
    Kohler

    Memoirs® Stately 30-3/4" rectangular pedestal bathroom sink

    The Memoirs collection with Stately design draws its inspiration from traditional furniture and architectural elements. The crisp, clean lines of this pedestal sink evoke the splendor of fine antiques.

    Features

    • 8" (203 mm) widespread faucet holes
    • Elegant rectangular basin
    • Overflow drain
    • Combination consists of the K-2269-8 basin and the K-2267 pedestal
    • Coordinates with other products in the Memoirs collection

    Material

    • Fireclay

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2268-8
    • Product familyBathroom Sinks
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing2024-01-04
    • Edition number1
    • Height (inches)34.77
    • Width (inches)22.2
    • Depth (inches)30.7
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit