Publish your products
K-23270 Tresham® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-23270 Tresham® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
K-23270 Tresham® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with Quiet-Close™ seat
    Kohler

    K-23270 Tresham® Comfort Height® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet with Quiet-Close™ seat

    The elegant simplicity of Shaker-style furniture inspires the edgy, neo-traditional design of the Tresham® collection. The Tresham® Comfort Height® two-piece elongated toilet is accented by an elegant trim that recalls architectural molding and offers an eclectic twist on classic Americana traditions. This Complete Solution® package includes everything necessary for installation.

    FEATURES

    • Two-piece design.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • 1.28 gpf (4.8 lpf).
    • 2-1/8" (54 mm) fully-glazed trapway.
    • Left-hand Polished Chrome trip lever.
    • The Complete Solution® toilets provide everything you need in one box, including bowl, tank, seat, wax ring, and floor hardware.
    • Coordinates with other products in the Tresham collection.

    Technology

    • AquaPiston® canister allows water to flow into the bowl from all sides (360 degrees), increasing the power and effectiveness of the flush.
    • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
    • Durable canister design has 90% less exposed seal material than a 3" flapper for leak-free performance.
    • Light-touch canister flush requires a lower actuation force than a flapper.
    • AquaPiston® canister flush valve optimizes flush performance and resists warping and deterioration.

    Installation

    • Standard 12" (305 mm) rough-in.
    • Three-bolt quick-connect installation.
    • Supply line sold separately.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23270
    • Product familyToilets
    • Product groupTresham® Comfort Height®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)30.75
    • Width (inches)16.5
    • Depth (inches)29
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit