Publish your products
K-2359-1 Archer® Pedestal bathroom sink with single faucet hole
K-2359-1 Archer® Pedestal bathroom sink with single faucet hole
    Kohler

    K-2359-1 Archer® Pedestal bathroom sink with single faucet hole

    Archer offers a timeless appeal, blending subtle elements of Craftsman woodworking techniques and the intricate facets of jewelry. Distinguished by its beveled edges and clean geometry, the Archer sink creates a universal look that suits an array of bathroom styles.


    FEATURES

    • Single faucet hole.
    • Classic rectangular basin.
    • Overflow drain.
    • Combination consists of the K-2358-1 basin and the K-2357 pedestal.
    • Coordinates with other products in the Archer collection.

    Material

    • Vitreous china.

    Installation

    • Pedestal

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2359-1
    • Product familySinks
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)35.25
    • Width (inches)20.44
    • Depth (inches)23.94
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit