Publish your products
Stargaze® 60" x 34" freestanding Heated BubbleMassage™ air bath with straight shroud
Stargaze® 60" x 34" freestanding Heated BubbleMassage™ air bath with straight shroud
Stargaze® 60" x 34" freestanding Heated BubbleMassage™ air bath with straight shroud
    Kohler

    Stargaze® 60" x 34" freestanding Heated BubbleMassage™ air bath with straight shroud

    Completely surround your body in a soothing cushion of heated massaging bubbles in this Stargaze® freestanding air bath. With airjets pushing humidified air through the water, this bath delivers a blissfully warm, invigorating full-body massage experience. Made for deep soaking and relaxation, the ergonomic design lets you stretch out in full comfort. With its crisp, clean lines and straight shroud, this versatile bath complements a wide range of bathroom styles and offers easy three-step installation.

    Features

    • 118 to 122 airjets release thousands of heated bubbles that surround and support the body in a warm massage
    • Automatic and manual purge cycles remove residual water from air channels after use
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Freestanding design creates a striking focal point in your bathing area
    • 16" (406 mm) depth offers a deep soaking experience
    • Integral lumbar support on both ends
    • Textured bottom surface
    • Wide ledge on one side is ideal for deck-mount faucet and/or handshower
    • Straight shroud
    • Built-in 600W BubbleMassage™ heater warms humidified air before it enters the bath

    Technology

    • Auto-shutoff timer on blower allows users to enjoy Heated BubbleMassage™ experience for 60 minutes before turning off
    • User interface: electronic keypad control

    Material

    • Acrylic

    Installation

    • Center drain
    • PureFlo drains are not recommended for a deck-mount faucet installation
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires one dedicated circuit
    • Remote blower motor installation required (relocation kit is included)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-24018-GH
    • Product familyBathtubs
    • Product groupStargaze®
    • TypeObject (single object)
    • Date of publishing2023-09-10
    • Edition number1
    • Height (inches)24.96
    • Width (inches)34.22
    • Depth (inches)60.24
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit