Publish your products
K-25077 Kingston™ Comfort Height® Two-piece elongated 1.28 gpf chair height toilet
Kohler

K-25077 Kingston™ Comfort Height® Two-piece elongated 1.28 gpf chair height toilet

The Kingston™ two-piece toilet is precision-engineered to deliver uncompromising performance and beautiful form to commercial and hospitality installations. The Class Five® flushing technology offers virtually plug-free performance, rinsing power and simple serviceability. This WaterSense®-labeled high-efficiency toilet brings you annual water savings and can contribute to obtaining LEED® credits.

FEATURES

  • Ideal for commercial installations.
  • Two-piece design.
  • Elongated bowl offers added room and comfort.
  • 1.28 gpf (4.8 lpf).
  • Durable metal left-hand Polished Chrome trip lever.
  • 2-1/8" (54 mm) fully-glazed trapway.
  • Easy-to-service silicone seal.
  • Sanitary guard where bowl and tank meet for ease of cleaning.
  • Encapsulated bolts prevent rusting and corrosion.
  • Combination consists of the K-25076 bowl and K-25100 tank.

Technology

  • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
  • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.
  • Class Five® canister allows water to flow out of the tank from all sides (360 degrees), increasing the power and effectiveness of the flush.
  • Flush valve's 3:2 ratio harnesses the natural force of gravity and optimizes flush performance.
  • Durable canister design has 90% less exposed seal material than a 3" flapper for leak-free performance.

Installation

  • Three-bolt quick-connect installation.
  • Standard 12" (305 mm) rough-in.
  • Seat and supply line sold separately.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25077
  • Product familyToilets
  • Product groupKingston™ Comfort Height®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)31.5
  • Width (inches)18.75
  • Depth (inches)29.75
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit