Publish your products
Broadwood™ Quiet-Close™ round-front toilet seat
Kohler

Broadwood™ Quiet-Close™ round-front toilet seat

This Broadwood toilet seat features a single-hinge design for easier cleaning. Made of compression-molded wood for a substantial look and feel, the seat fits most round-front one- or two-piece toilets with simple lines that complement a variety of toilet designs. Quiet-Close technology makes for a quieter bathroom environment.

Features

  • Quiet-Close™ round-front lid and seat prevents slamming
  • Single-hinge cover simplifies cleaning
  • Compression-molded wood provides a look and feel that cannot be achieved with other seat materials
  • Color-matched plastic hinges
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Molded wood

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25882
  • Product familyAccessories
  • Product groupBroadwood™
  • TypeObject (single object)
  • Date of publishing2023-01-19
  • Edition number1
  • Height (inches)2.01
  • Width (inches)14.18
  • Depth (inches)17.5
Related
  • Material mainPlywood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit