Publish your products
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
K-26286-G Statement™ Single-function iconic 1.75 gpm handshower
    Kohler

    K-26286-G Statement™ Single-function iconic 1.75 gpm handshower

    Power your shower with the flexibility of the Statement iconic 1.75 gpm handshower, featuring the unique Infinity spray that provides three spray experiences in one--all while conserving water. The hourglass-shaped spray starts with a powerful rinse in the upper zone, converging into a massaging middle stream, then diverging into broad, everyday warmth and coverage in the lower zone. The compact barrel-shaped handshower features a sleek, minimalist design and durable finishes that coordinates with many KOHLER faucets and accessories.

    Features

    • Single-function handshower delivers a full, consistent spray, regardless of water pressure.
    • Infinity provides three spray experiences in one: strong-rinsing (top), massaging (middle), and broad coverage (lower).
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Optimized sprayface for maximum performance.
    • 1.75 gpm (6.6 lpm) maximum handshower flow rate at 45 psi (3.1 bar).

    Material

    • Premium material construction for durability and reliability.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • 1/2 -14 NPT connection.
    • Requires shower hose (sold separately).
    • Bracket or slidebar required for wall-mount installation.
    • Deck-mount holder required for deck-mount installation.

    Water Conservation & Rebates

    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26286-G
    • Product familyShowers
    • Product groupStatement™
    • TypeObject (single object)
    • Date of publishing2022-02-02
    • Edition number1
    • Height (inches)7.58
    • Width (inches)2.53
    • Depth (inches)3.58
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit