Publish your products
Statement™ Foot ledge
Kohler

Statement™ Foot ledge

Kohler has everything you need to create an extraordinary showering space—down to the accessories. The Statement foot ledge adds comfort and convenience for shaving and washing. Angled with a rim and textured top, this sturdy foot rest secures to framing in your shower wall. Available in coordinating KOHLER finishes.

Features

  • Shaving ledge/footrest for added comfort
  • 5" x 11¾" x 3¼" (127 x 300 x 83 mm) angled half-moon ledge with rim
  • Coordinates with other products in the Statement collection
  • Lightly textured surface prevents foot slipping
  • Includes installation hardware

Material

  • Plastic construction
  • Premium metal bracket and trim

Installation

  • Wall-mount shower-only installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26306
  • Product familyAccessories
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)3.33
  • Width (inches)11.81
  • Depth (inches)5.04
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit