Publish your products
Simplice™ Four-light sconce
Simplice™ Four-light sconce
Simplice™ Four-light sconce
Simplice™ Four-light sconce
Simplice™ Four-light sconce
Simplice™ Four-light sconce
    Kohler

    Simplice™ Four-light sconce

    With an elegant, universal design, the Simplice lighting collection speaks a chic design language that everyone can understand. Simplice lighting fixtures will provide the finishing touch to any area of your home and are available in a variety of finishes. At Kohler, we make it our business to help you create the home of your dreams.

    Features

    • Painted glass shades perfectly diffuse the light, reducing glare in the bathroom
    • Requires bulbs with candelabra (E12) base; type B10 or T10 bulbs recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Coordinates with other products in the Simplice collection
    • Includes installation hardware

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Wall-mount

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26849-SC04
    • Product familyLighting Fixture
    • Product groupSimplice™
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)9.69
    • Width (inches)5.51
    • Depth (inches)31.61
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit