Publish your products
Glissade™ ReadyLatch® Quiet-Close™ elongated toilet seat
Glissade™ ReadyLatch® Quiet-Close™ elongated toilet seat
    Kohler

    Glissade™ ReadyLatch® Quiet-Close™ elongated toilet seat

    Designed to fit most elongated toilets, this Glissade toilet seat has a lid design that extends over the seat for a clean, unified look to complement contemporary bathroom decor. The seat mounts easily from the top of the bowl using only a screwdriver, thus eliminating the need to reach under the bowl to tighten. And with other features like Grip-Tight bumpers that hold the seat firmly in place to prevent shifting, Quiet-Close technology to prevent the seat from slamming, and a ReadyLatch hinge to make seat removal easy for cleaning, we give you the right mix of functionality and style to bring comfort to your daily routines.

    Features

    • Lid design extends over toilet seat to create a clean, sleek look
    • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
    • Grip-Tight bumpers hold seat firmly in place
    • ReadyLatch® hinge provides a positive lock/unlock latch to securely hold seat in position, yet seat easily removes for cleaning or adjusting fit
    • Single-hinge cover simplifies cleaning
    • Quiet-Close™ elongated lid and seat prevents slamming
    • Contoured seat for user comfort
    • Color-matched plastic hinges
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

    Material

    • Plastic construction

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27331
    • Product familyAccessories
    • Product groupGlissade™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)1.67
    • Width (inches)14.79
    • Depth (inches)18.11
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • ETIM CodeEC010025
    • ETIM NameShower/toilet seat
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit