Publish your products
K-27363 Draft® Robe hook
Kohler

K-27363 Draft® Robe hook

Design your own bathroom storage with the Draft collection, a contemporary-style modular system that works for you and your individual space. This robe hook coordinates with other Draft accessories, so you can create a customized wall landscape to store, hang, and display essential bathroom items. Featuring a range of finishes and sizes, the Draft system is easy to expand as your needs change.

Features

  • Mounts to wall for convenient hanging storage of robes and towels.
  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Draft collection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27363
  • Product familyAccessories
  • Product groupDraft™
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)4.31
  • Width (inches)2.37
  • Depth (inches)0.81
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit